PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

25 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PSK-S25D-9-T 25 9 2.5 85 ~ 264 Encapsulated 96.1 x 54 x 32 Datasheet PSK-S25D-9-T Stock Check PSK-S25D-9-T
PSK-S25D-12-T 25 12 2.1 85 ~ 264 Encapsulated 96.1 x 54 x 32 Datasheet PSK-S25D-12-T Stock Check PSK-S25D-12-T
PSK-S25D-15-T 25 15 1.6 85 ~ 264 Encapsulated 96.1 x 54 x 32 Datasheet PSK-S25D-15-T Stock Check PSK-S25D-15-T
PSK-S25D-24-T 25 24 1.1 85 ~ 264 Encapsulated 96.1 x 54 x 32 Datasheet PSK-S25D-24-T Stock Check PSK-S25D-24-T
PSK-S25D-48-T 25 48 0.5 85 ~ 264 Encapsulated 96.1 x 54 x 32 Datasheet PSK-S25D-48-T Stock Check PSK-S25D-48-T