PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

262 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VF-S320-09A-CFS 262 9 29.1 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-09A-CFS --
VF-S320-09A 262 9 29.1 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-09A --
VF-S320-09A-CF 262 9 29.1 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-09A-CF --