PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

320 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VF-S320-24A-CF 320 24 13.33 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-24A-CF --
PCM-400-D0524-CF 320 5/24 30/10.42 90 ~ 264 Metal Case 152.4 x 101.6 x 54.45 Datasheet PCM-400-D0524-CF --
VF-S320-54A-CF 320 54 5.93 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-54A-CF --
PCM-400-D0512-U 320 5/12 30/20.83 90 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet PCM-400-D0512-U --
VF-S320-36A-CF 320 36 8.89 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-36A-CF --
VF-S320-12A-CFS 320 12 26.67 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-12A-CFS Stock Check VF-S320-12A-CFS
VF-S320-48A-CF 320 48 6.67 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-48A-CF --
PCM-400-D0524-CNF 320 5/24 30/10.42 90 ~ 264 Metal Case 152.4 x 101.6 x 39.9 Datasheet PCM-400-D0524-CNF --
VF-S320-28A-CF 320 28 11.43 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-28A-CF --
PCM-400-D0512-CFS 320 5/12 30/20.83 90 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet PCM-400-D0512-CFS --
VF-S320-18A-CFS 320 18 17.78 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-18A-CFS --
PCM-400-D0548-CNF 320 5/48 30/5.21 90 ~ 264 Metal Case 152.4 x 101.6 x 39.9 Datasheet PCM-400-D0548-CNF --
VF-S320-28A-CFS 320 28 11.43 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-28A-CFS --
VF-S320-24A-CFS 320 24 13.33 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-24A-CFS Stock Check VF-S320-24A-CFS
PCM-400-D0548-CF 320 5/48 30/5.21 90 ~ 264 Metal Case 152.4 x 101.6 x 54.45 Datasheet PCM-400-D0548-CF --
PCM-400-D0524-U 320 5/24 30/10.42 90 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet PCM-400-D0524-U --
VF-S320-36A-CFS 320 36 8.89 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-36A-CFS Stock Check VF-S320-36A-CFS
VF-S320-15A-CFS 320 15 21.33 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-15A-CFS Stock Check VF-S320-15A-CFS
VF-S320-28A 320 28 11.43 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-28A --
PCM-400-D0512-CNF 320 5/12 30/20.83 90 ~ 264 Metal Case 152.4 x 101.6 x 39.9 Datasheet PCM-400-D0512-CNF --
VF-S320-48A-CFS 320 48 6.67 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-48A-CFS Stock Check VF-S320-48A-CFS
VF-S320-12A 320 12 26.67 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-12A Stock Check VF-S320-12A
VF-S320-18A 320 18 17.78 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-18A --
PCM-400-D0524-CFS 320 5/24 30/10.42 90 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet PCM-400-D0524-CFS --
VF-S320-24A 320 24 13.33 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-24A Stock Check VF-S320-24A