1 W, 3 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PEM1-S5-D3-S 4.5 ~ 5.5 1 3/-3 0.152/-0.152 No 3000 19.5 x 6 x 9 Datasheet PEM1-S5-D3-S Stock Check PEM1-S5-D3-S
PEM1-S12-D3-S 10.8 ~ 13.2 1 3/-3 0.152/-0.152 No 3000 19.5 x 6 x 9 Datasheet PEM1-S12-D3-S Stock Check PEM1-S12-D3-S
PEM1-S24-D3-S 21.6 ~ 26.4 1 3/-3 0.152/-0.152 No 3000 19.5 x 6 x 9 Datasheet PEM1-S24-D3-S Stock Check PEM1-S24-D3-S