50 W, 3 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VPOL15A-5-SMT 3 ~ 5.5 50 0.9 ~ 3.63 15 Yes 0 13.46 x 33 x 9.3 Datasheet VPOL15A-5-SMT --
VPOL10A-12W-SMT 6 ~ 14 50 0.75 ~ 5 10 Yes 0 13.46 x 33 x 8.8 Datasheet VPOL10A-12W-SMT --