1 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDSE1-S5-S3-D 4.5 ~ 5.5 1 3.3 0.303 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S5-S3-D Stock Check PDSE1-S5-S3-D
PQP1-D12-S3-D 9 ~ 18 1 3.3 0.303 Yes 1500 14 x 14 x 9 Datasheet PQP1-D12-S3-D Stock Check PQP1-D12-S3-D
PDSE1-S12-S3-D 10.8 ~ 13.2 1 3.3 0.303 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S12-S3-D Stock Check PDSE1-S12-S3-D
PYSE1-S12-S3-D 10.8 ~ 13.2 1 3.3 0.303 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S12-S3-D Stock Check PYSE1-S12-S3-D
PQP1-D24-S3-D 18 ~ 36 1 3.3 0.303 Yes 1500 14 x 14 x 9 Datasheet PQP1-D24-S3-D Stock Check PQP1-D24-S3-D
PDSE1-S24-S3-D 21.6 ~ 26.4 1 3.3 0.303 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S24-S3-D Stock Check PDSE1-S24-S3-D
PYSE1-S24-S3-D 21.6 ~ 26.4 1 3.3 0.303 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S24-S3-D Stock Check PYSE1-S24-S3-D