1 W, 3.3 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDSE1-S3-D3-M 2.97 ~ 3.63 1 3.3/-3.3 0.152/-0.152 No 1500 -- Datasheet PDSE1-S3-D3-M Stock Check PDSE1-S3-D3-M
PDSE1-S3-S3-M 2.97 ~ 3.63 1 3.3 0.303 No 1500 -- Datasheet PDSE1-S3-S3-M Stock Check PDSE1-S3-S3-M
PESE1-S3-S3-M 2.97 ~ 3.63 1 3.3 0.303 No 3000 -- Datasheet PESE1-S3-S3-M Stock Check PESE1-S3-S3-M
PEP1-S5-S3-M 4.5 ~ 5.5 1 3.3 0.303 No 3000 15.24 x 11.4 x 7.25 Datasheet PEP1-S5-S3-M Stock Check PEP1-S5-S3-M
PEP1-S5-D3-M 4.5 ~ 5.5 1 3.3/-3.3 0.151/-0.151 No 3000 15.24 x 11.4 x 7.25 Datasheet PEP1-S5-D3-M Stock Check PEP1-S5-D3-M
PDP1-S5-S3-M 4.5 ~ 5.5 1 3.3 0.303 No 1500 13.2 x 11.4 x 7.25 Datasheet PDP1-S5-S3-M Stock Check PDP1-S5-S3-M
PESE1-S5-S3-M 4.5 ~ 5.5 1 3.3 0.303 No 3000 -- Datasheet PESE1-S5-S3-M Stock Check PESE1-S5-S3-M
PDSE1-S5-S3-M 4.5 ~ 5.5 1 3.3 0.303 No 1500 -- Datasheet PDSE1-S5-S3-M Stock Check PDSE1-S5-S3-M
PQP1-D12-S3-M 9 ~ 18 1 3.3 0.303 -- 1500 15 x 14 x 9.1 Datasheet PQP1-D12-S3-M Stock Check PQP1-D12-S3-M
PQP1-D24-S3-M 18 ~ 36 1 3.3 0.303 -- 1500 15 x 14 x 9.1 Datasheet PQP1-D24-S3-M Stock Check PQP1-D24-S3-M