10 W, 3.3 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYB10-Q24-S3-U 9 ~ 36 10 3.3 2.4 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB10-Q24-S3-U Stock Check PYB10-Q24-S3-U
PYB10-Q48-S3-U 18 ~ 75 10 3.3 2.4 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB10-Q48-S3-U Stock Check PYB10-Q48-S3-U