1.65 W, 3.3 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PXO7803-500-S 4.75 ~ 36 0.99, 1.65 3.3/-3.3 0.5/-0.3 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7803-500-S Stock Check PXO7803-500-S
VXO7803-500 4.75 ~ 36 1.65 3.3 0.5 Yes 0 10 x 7.2 x 11 Datasheet VXO7803-500 Stock Check VXO7803-500
VX7803-500 4.75 ~ 36 1.65 3.3 0.5 Yes 0 11.6 x 7.55 x 10.16 Datasheet VX7803-500 Stock Check VX7803-500
P78A03-0500 6 ~ 28 1.65 3.3 0.5 Yes 0 11.6 x 8.5 x 10.4 Datasheet P78A03-0500 Stock Check P78A03-0500
P7803-500R 9 ~ 90 1.65 3.3 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7803-500R Stock Check P7803-500R
P7803-500 9 ~ 90 1.65 3.3 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7803-500 Stock Check P7803-500