29.4 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VCD40-D12-T312 9 ~ 18 29.4 3.3/12/-12 6/0.4/-0.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-T312 --
VCD40-D24-T312 18 ~ 36 29.4 3.3/12/-12 6/0.4/-0.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-T312 --
VCD40-D48-T312 36 ~ 75 29.4 3.3/12/-12 6/0.4/-0.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-T312 --