3 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQP3-D12-S3-D 9 ~ 18 3 3.3 0.758 Yes 1500 14 x 14 x 9 Datasheet PQP3-D12-S3-D Stock Check PQP3-D12-S3-D
PVB3-D12-S3-D 9 ~ 18 3 3.3 0.909 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D12-S3-D --
PUZ3-D12-S3-D 9 ~ 18 3 3.3 0.909 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D12-S3-D --
PQP3-D24-S3-D 18 ~ 36 3 3.3 0.758 Yes 1500 14 x 14 x 9 Datasheet PQP3-D24-S3-D Stock Check PQP3-D24-S3-D
PVB3-D24-S3-D 18 ~ 36 3 3.3 0.909 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D24-S3-D --
PUZ3-D24-S3-D 18 ~ 36 3 3.3 0.909 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D24-S3-D --
PUZ3-D48-S3-D 36 ~ 75 3 3.3 0.909 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D48-S3-D --