3 W, 3.3 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQP3-D12-S3-M 9 ~ 18 3 3.3 0.758 Yes 1500 15 x 14 x 9.1 Datasheet PQP3-D12-S3-M Stock Check PQP3-D12-S3-M
PQME3-D24-S3-M 9 ~ 36 3 3.3 0.728 Yes 1500 19.2 x 18.1 x 10.16 Datasheet PQME3-D24-S3-M Stock Check PQME3-D24-S3-M
PQP3-D24-S3-M 18 ~ 36 3 3.3 0.758 Yes 1500 15 x 14 x 9.1 Datasheet PQP3-D24-S3-M Stock Check PQP3-D24-S3-M
PQME3-D48-S3-M 18 ~ 75 3 3.3 0.728 Yes 1500 19.2 x 18.1 x 10.16 Datasheet PQME3-D48-S3-M Stock Check PQME3-D48-S3-M