40 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VCD40-D12-T315 9 ~ 18 40 3.3/15/-15 6/0.3/-0.3 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-T315 --
PRC60-24-S3 9 ~ 36 40 3.3 12 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC60-24-S3 --
VQB75W-Q24-S3R3 9 ~ 36 40 3.3 12 Yes 1500 57.91 x 36.83 x 12.7 Datasheet VQB75W-Q24-S3R3 --
VCD40-D24-T315 18 ~ 36 40 3.3/15/-15 6/0.3/-0.3 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-T315 --
PRC60-48-S3 18 ~ 75 40 3.3 12 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC60-48-S3 --
VQB75W-Q48-S3R3 18 ~ 75 40 3.3 12 Yes 1500 57.91 x 36.83 x 12.7 Datasheet VQB75W-Q48-S3R3 --
VCD40-D48-T315 36 ~ 75 40 3.3/15/-15 6/0.3/-0.3 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-T315 --