5 W, 3.3 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
V7803-1500R 4.75 ~ 18 5 3.3 1.5 Yes 0 17.5 x 11.5 x 9 Datasheet V7803-1500R Stock Check V7803-1500R
V7803-1500 4.75 ~ 18 5 3.3 1.5 Yes 0 17.5 x 11.5 x 9 Datasheet V7803-1500 Stock Check V7803-1500