1.98 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ3-D24-S3-OD 9 ~ 36 1.98 3.3 0.6 Yes 1500 24 x 15.1 x 6.19 Datasheet PYBJ3-D24-S3-OD Stock Check PYBJ3-D24-S3-OD
PYBJ3-D24-S3-D 9 ~ 36 1.98 3.3 0.6 Yes 1500 25 x 16.4 x 6.8 Datasheet PYBJ3-D24-S3-D Stock Check PYBJ3-D24-S3-D
VAWQ3-Q24-S3R3H 9 ~ 36 1.98 3.3 0.6 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q24-S3R3H Stock Check VAWQ3-Q24-S3R3H
VAWQ3-Q48-S3R3H 18 ~ 72 1.98 3.3 0.6 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q48-S3R3H Stock Check VAWQ3-Q48-S3R3H