14.85 W, 3.3 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ15-Q24-S3-M 9 ~ 36 14.85 3.3 4.5 Yes 1500 -- Datasheet PYBJ15-Q24-S3-M --
PYBJ15-Q24-S3-OM 9 ~ 36 14.85 3.3 4.5 Yes 1500 -- Datasheet PYBJ15-Q24-S3-OM --
PYBJ15-Q48-S3-M 18 ~ 75 14.85 3.3 4.5 Yes 1500 -- Datasheet PYBJ15-Q48-S3-M --
PYBJ15-Q48-S3-OM 18 ~ 75 14.85 3.3 4.5 Yes 1500 -- Datasheet PYBJ15-Q48-S3-OM --