13.2 W, 3.3 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYB15-Q24-S3-DIN 9 ~ 36 13.2 3.3 4 Yes 1500 76 x 31.5 x 25.8 Datasheet PYB15-Q24-S3-DIN Stock Check PYB15-Q24-S3-DIN
PYB15-Q48-S3-DIN 18 ~ 75 13.2 3.3 4 Yes 1500 76 x 31.5 x 25.8 Datasheet PYB15-Q48-S3-DIN Stock Check PYB15-Q48-S3-DIN