2 W, 3.3 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDM2-S5-D3-S 4.5 ~ 5.5 2 3.3/-3.3 0.303/-0.303 No 1500 19.65 x 7.05 x 10.16 Datasheet PDM2-S5-D3-S Stock Check PDM2-S5-D3-S
PDQ2-D5-S3-S 4.5 ~ 9 2 3.3 0.5 Yes 1500 21.8 x 9.2 x 11.1 Datasheet PDQ2-D5-S3-S Stock Check PDQ2-D5-S3-S
PDQ2-D12-S3-S 9 ~ 18 2 3.3 0.5 Yes 1500 21.8 x 9.2 x 11.1 Datasheet PDQ2-D12-S3-S Stock Check PDQ2-D12-S3-S
PDQ2-D24-S3-S 18 ~ 36 2 3.3 0.5 Yes 1500 21.8 x 9.2 x 11.1 Datasheet PDQ2-D24-S3-S Stock Check PDQ2-D24-S3-S
PDQ2-D48-S3-S 36 ~ 75 2 3.3 0.5 Yes 1500 21.8 x 9.2 x 11.1 Datasheet PDQ2-D48-S3-S Stock Check PDQ2-D48-S3-S