24.75 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQ30-Q24-S3-D 9 ~ 36 24.75 3.3 7.5 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q24-S3-D Stock Check PDQ30-Q24-S3-D
PDQ30-Q48-S3-D 18 ~ 75 24.75 3.3 7.5 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q48-S3-D Stock Check PDQ30-Q48-S3-D