26.4 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VCD40-D24-S3R3 18 ~ 36 26.4 3.3 8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-S3R3 --
VCD40-D48-S3R3 36 ~ 75 26.4 3.3 8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-S3R3 --