400 W, 48 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VFK400W-Q24-S48-DIN 10 ~ 36 400 48 8.3 Yes 1500 199 x 127 x 53.6 Datasheet VFK400W-Q24-S48-DIN --
VFK400W-Q48-S48-DIN 18 ~ 75 400 48 8.3 Yes 1500 199 x 127 x 53.6 Datasheet VFK400W-Q48-S48-DIN --