10 W, 5 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-D5-DIN 9 ~ 36 10 5/-5 1/-1 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-D5-DIN Stock Check PDQE10-Q24-D5-DIN
PDQE10-Q24-S5-DIN 9 ~ 36 10 5 2 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-S5-DIN Stock Check PDQE10-Q24-S5-DIN
PDQE10-Q48-D5-DIN 18 ~ 75 10 5/-5 1/-1 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q48-D5-DIN Stock Check PDQE10-Q48-D5-DIN
PDQE10-Q48-S5-DIN 18 ~ 75 10 5 2 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q48-S5-DIN Stock Check PDQE10-Q48-S5-DIN
AE15B-UW-S5-DIN 200 ~ 1500 10 5 2 Yes 5600 135 x 70 x 39 Datasheet AE15B-UW-S5-DIN Stock Check AE15B-UW-S5-DIN