10 W, 5 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
P7805-2000R-S 8 ~ 36 10 5/-5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7805-2000R-S Stock Check P7805-2000R-S
P7805-2000-S 8 ~ 36 10 5/-5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7805-2000-S Stock Check P7805-2000-S
PQQ10W-Q24-S5-S 9 ~ 36 10 5 2 Yes 1500 22 x 9.5 x 12 Datasheet PQQ10W-Q24-S5-S Stock Check PQQ10W-Q24-S5-S