30 W, 5 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-D5 9 ~ 36 30 5/-5 3/-3 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-D5 Stock Check PYBE30-Q24-D5
PYBE30-Q24-S5 9 ~ 36 30 5 6 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-S5 Stock Check PYBE30-Q24-S5
PDQ30-Q24-S5-D 9 ~ 36 30 5 6 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q24-S5-D Stock Check PDQ30-Q24-S5-D
PRF30W-Q48-D524-D 18 ~ 75 30 5/24 4/0.417 Yes 3000 70 x 48 x 26 Datasheet PRF30W-Q48-D524-D Stock Check PRF30W-Q48-D524-D
PDQE30-Q48-S5-D 18 ~ 75 30 5 6 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE30-Q48-S5-D Stock Check PDQE30-Q48-S5-D
PYBE30-Q48-D5 18 ~ 75 30 5/-5 3/-3 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-D5 Stock Check PYBE30-Q48-D5
PYBE30-Q48-S5 18 ~ 75 30 5 6 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-S5 Stock Check PYBE30-Q48-S5
PDQ30-Q48-S5-D 18 ~ 75 30 5 6 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q48-S5-D Stock Check PDQ30-Q48-S5-D
PQC30-48-S5-O 36 ~ 75 30 5 6 Yes 1500 33.02 x 22.86 x 9.18 Datasheet PQC30-48-S5-O Stock Check PQC30-48-S5-O