30 W, 5 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-D5-DIN 9 ~ 36 30 5/-5 3/-3 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q24-D5-DIN Stock Check PYBE30-Q24-D5-DIN
PYBE30-Q24-S5-DIN 9 ~ 36 30 5 6 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q24-S5-DIN Stock Check PYBE30-Q24-S5-DIN
PYBE30-Q48-D5-DIN 18 ~ 75 30 5/-5 3/-3 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q48-D5-DIN Stock Check PYBE30-Q48-D5-DIN
PYBE30-Q48-S5-DIN 18 ~ 75 30 5 6 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q48-S5-DIN Stock Check PYBE30-Q48-S5-DIN