3 W, 5 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ3-D5-S5-OD 4.5 ~ 9 3 5 0.6 Yes 1500 24 x 15.1 x 6.19 Datasheet PYBJ3-D5-S5-OD Stock Check PYBJ3-D5-S5-OD
PYBJ3-D5-S5-D 4.5 ~ 9 3 5 0.6 Yes 1500 25 x 16.4 x 6.8 Datasheet PYBJ3-D5-S5-D Stock Check PYBJ3-D5-S5-D
PVB3-D5-D5-D 4.5 ~ 9 3 5/-5 0.3/-0.3 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D5-D5-D Stock Check PVB3-D5-D5-D
PVB3-D5-S5-D 4.5 ~ 9 3 5 0.6 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D5-S5-D Stock Check PVB3-D5-S5-D
PUZ3-D5-D5-D 4.5 ~ 9 3 5/-5 0.3/-0.3 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D5-D5-D Stock Check PUZ3-D5-D5-D
PUZ3-D5-S5-D 4.5 ~ 9 3 5 0.6 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D5-S5-D Stock Check PUZ3-D5-S5-D
PQP3-D12-D5-D 9 ~ 18 3 5/-5 0.3/-0.3 Yes 1500 14 x 14 x 9 Datasheet PQP3-D12-D5-D Stock Check PQP3-D12-D5-D
PQP3-D12-S5-D 9 ~ 18 3 5 0.6 Yes 1500 14 x 14 x 9 Datasheet PQP3-D12-S5-D Stock Check PQP3-D12-S5-D
PVB3-D12-D5-D 9 ~ 18 3 5/-5 0.3/-0.3 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D12-D5-D Stock Check PVB3-D12-D5-D
PVB3-D12-S5-D 9 ~ 18 3 5 0.6 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D12-S5-D Stock Check PVB3-D12-S5-D
PUZ3-D12-D5-D 9 ~ 18 3 5/-5 0.3/-0.3 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D12-D5-D Stock Check PUZ3-D12-D5-D
PUZ3-D12-S5-D 9 ~ 18 3 5 0.6 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D12-S5-D Stock Check PUZ3-D12-S5-D
PYBJ3-D24-S5-OD 9 ~ 36 3 5 0.6 Yes 1500 24 x 15.1 x 6.19 Datasheet PYBJ3-D24-S5-OD Stock Check PYBJ3-D24-S5-OD
PYBJ3-D24-S5-D 9 ~ 36 3 5 0.6 Yes 1500 25 x 16.4 x 6.8 Datasheet PYBJ3-D24-S5-D Stock Check PYBJ3-D24-S5-D
VAWQ3-Q24-S5H 9 ~ 36 3 5 0.6 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q24-S5H Stock Check VAWQ3-Q24-S5H
VAWQ3-Q24-D5H 9 ~ 36 3 5/-5 0.3/-0.3 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q24-D5H Stock Check VAWQ3-Q24-D5H
PQP3-D24-D5-D 18 ~ 36 3 5/-5 0.3/-0.3 Yes 1500 14 x 14 x 9 Datasheet PQP3-D24-D5-D Stock Check PQP3-D24-D5-D
PQP3-D24-S5-D 18 ~ 36 3 5 0.6 Yes 1500 14 x 14 x 9 Datasheet PQP3-D24-S5-D Stock Check PQP3-D24-S5-D
PVB3-D24-D5-D 18 ~ 36 3 5/-5 0.3/-0.3 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D24-D5-D Stock Check PVB3-D24-D5-D
PVB3-D24-S5-D 18 ~ 36 3 5 0.6 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D24-S5-D Stock Check PVB3-D24-S5-D
PUZ3-D24-D5-D 18 ~ 36 3 5/-5 0.3/-0.3 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D24-D5-D Stock Check PUZ3-D24-D5-D
PUZ3-D24-S5-D 18 ~ 36 3 5 0.6 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D24-S5-D Stock Check PUZ3-D24-S5-D
VAWQ3-Q48-S5H 18 ~ 72 3 5 0.6 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q48-S5H Stock Check VAWQ3-Q48-S5H
VAWQ3-Q48-D5H 18 ~ 72 3 5/-5 0.3/-0.3 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q48-D5H Stock Check VAWQ3-Q48-D5H
PVB3-D48-D5-D 36 ~ 75 3 5/-5 0.3/-0.3 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D48-D5-D Stock Check PVB3-D48-D5-D