40 W, 5 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VCD40-D12-T515 9 ~ 18 40 5/15/-15 6/0.3/-0.3 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-T515 --
VCD40-D12-T512 9 ~ 18 40 5/12/-12 6/0.4/-0.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-T512 --
VCD40-D12-S5 9 ~ 18 40 5 8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-S5 --
PRC40-24-S5 9 ~ 36 40 5 8 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-24-S5 Stock Check PRC40-24-S5
VCD40-D24-T515 18 ~ 36 40 5/15/-15 6/0.3/-0.3 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-T515 --
VCD40-D24-T512 18 ~ 36 40 5/12/-12 6/0.4/-0.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-T512 --
VCD40-D24-S5 18 ~ 36 40 5 8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-S5 --
PRC40-48-S5 18 ~ 75 40 5 8 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-48-S5 Stock Check PRC40-48-S5
VCD40-D48-T515 36 ~ 75 40 5/15/-15 6/0.3/-0.3 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-T515 --
VCD40-D48-T512 36 ~ 75 40 5/12/-12 6/0.4/-0.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-T512 --
VCD40-D48-S5 36 ~ 75 40 5 8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-S5 --
PRC40W-110-S5 40 ~ 160 40 5 8 Yes 3000 50.8 x 25.4 x 10.5 Datasheet PRC40W-110-S5 Stock Check PRC40W-110-S5