5 W, 5 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
P78A05-1000 8 ~ 28 5 5 1 Yes 0 11.6 x 8.5 x 10.4 Datasheet P78A05-1000 Stock Check P78A05-1000
VX7805-1000R 8 ~ 36 5 5 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX7805-1000R Stock Check VX7805-1000R
P78E05-1000 8 ~ 36 5 5 1 Yes 0 11.6 x 8 x 10.4 Datasheet P78E05-1000 Stock Check P78E05-1000
VXO7805-1000 8 ~ 36 5 5 1 Yes 0 11.5 x 7.5 x 17.5 Datasheet VXO7805-1000 Stock Check VXO7805-1000
VX7805-1000 8 ~ 36 5 5 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX7805-1000 Stock Check VX7805-1000