6 W, 5 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQDE6W-Q24-S5-U 9 ~ 36 6 5 1.2 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-S5-U --
PQDE6W-Q24-D5-U 9 ~ 36 6 5/-5 0.6/-0.6 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-D5-U --
PQDE6W-Q24-D5-T 9 ~ 36 6 5/-5 0.6/-0.6 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-D5-T Stock Check PQDE6W-Q24-D5-T
PQDE6W-Q24-S5-T 9 ~ 36 6 5 1.2 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-S5-T Stock Check PQDE6W-Q24-S5-T
PQDE6W-Q48-S5-U 18 ~ 75 6 5 1.2 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-S5-U --
PQDE6W-Q48-D5-U 18 ~ 75 6 5/-5 0.6/-0.6 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-D5-U --
PQDE6W-Q48-D5-T 18 ~ 75 6 5/-5 0.6/-0.6 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-D5-T Stock Check PQDE6W-Q48-D5-T
PQDE6W-Q48-S5-T 18 ~ 75 6 5 1.2 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-S5-T Stock Check PQDE6W-Q48-S5-T
PQDE6W-Q110-S5-T 40 ~ 160 6 5 1.2 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-S5-T Stock Check PQDE6W-Q110-S5-T
PQDE6W-Q110-D5-T 40 ~ 160 6 5/-5 0.6/-0.6 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-D5-T --