2.5 W, 5 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRMC3-D5-D5-S 4.5 ~ 9 2.5 5/-5 0.25/-0.25 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D5-D5-S Stock Check PRMC3-D5-D5-S
PRMC3-D5-S5-S 4.5 ~ 9 2.5 5 0.5 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D5-S5-S Stock Check PRMC3-D5-S5-S
PQMC3-D5-D5-S 4.5 ~ 9 2.5 5/-5 0.25/-0.25 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D5-D5-S Stock Check PQMC3-D5-D5-S
PQMC3-D5-S5-S 4.5 ~ 9 2.5 5 0.5 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D5-S5-S Stock Check PQMC3-D5-S5-S
PXO7805-500-S 6.5 ~ 36 1.5, 2.5 5/-5 0.5/-0.3 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7805-500-S Stock Check PXO7805-500-S
VXO7805-500 6.5 ~ 36 2.5 5 0.5 Yes 0 10 x 7.2 x 11 Datasheet VXO7805-500 Stock Check VXO7805-500
VX7805-500 6.5 ~ 36 2.5 5 0.5 Yes 0 11.6 x 7.55 x 10.16 Datasheet VX7805-500 Stock Check VX7805-500
P78A05-0500 7 ~ 28 2.5 5 0.5 Yes 0 11.6 x 8.5 x 10.4 Datasheet P78A05-0500 Stock Check P78A05-0500
P7805-500R 9 ~ 90 2.5 5 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7805-500R Stock Check P7805-500R
P7805-500 9 ~ 90 2.5 5 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7805-500 Stock Check P7805-500