400 W, 5 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VFB400W-Q24-S5 9 ~ 36 400 5 80 Yes 1500 116.8 x 61 x 12.7 Datasheet VFB400W-Q24-S5 --
VFB400W-Q48-S5 18 ~ 75 400 5 80 Yes 1500 116.8 x 61 x 12.7 Datasheet VFB400W-Q48-S5 --