75 W, 5 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK75W-Q24-S5 9 ~ 36 75 5 15 Yes 1500 107.95 x 101.6 x 38.1 Datasheet VHK75W-Q24-S5 Stock Check VHK75W-Q24-S5
VHK75W-Q48-S5 18 ~ 75 75 5 15 Yes 1500 107.95 x 101.6 x 38.1 Datasheet VHK75W-Q48-S5 Stock Check VHK75W-Q48-S5