75 W, 5 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK75W-Q24-S5-DIN 9 ~ 36 75 5 15 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK75W-Q24-S5-DIN Stock Check VHK75W-Q24-S5-DIN
VHK75W-Q48-S5-DIN 18 ~ 75 75 5 15 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK75W-Q48-S5-DIN --