10 W, 9 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-D9-DIN 9 ~ 36 10 9/-9 0.555/-0.555 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-D9-DIN Stock Check PDQE10-Q24-D9-DIN
PDQE10-Q24-S9-DIN 9 ~ 36 10 9 1.111 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-S9-DIN Stock Check PDQE10-Q24-S9-DIN