30 W, 9 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-S9-U 9 ~ 36 30 9 3.333 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q24-S9-U Stock Check PYBE30-Q24-S9-U
PYBE30-Q24-S9-T 9 ~ 36 30 9 3.333 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q24-S9-T Stock Check PYBE30-Q24-S9-T