3 W, 9 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQP3-D12-D9-D 9 ~ 18 3 9/-9 0.167/-0.167 Yes 1500 14 x 14 x 9 Datasheet PQP3-D12-D9-D Stock Check PQP3-D12-D9-D
PVB3-D12-D9-D 9 ~ 18 3 9/-9 0.166/-0.166 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D12-D9-D --
PUZ3-D12-D9-D 9 ~ 18 3 9/-9 0.166/-0.166 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D12-D9-D --
PQP3-D24-D9-D 18 ~ 36 3 9/-9 0.167/-0.167 Yes 1500 14 x 14 x 9 Datasheet PQP3-D24-D9-D Stock Check PQP3-D24-D9-D