9 W, 9 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VX7809-1000R 13 ~ 36 9 9 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX7809-1000R Stock Check VX7809-1000R
P78E09-1000 13 ~ 36 9 9 1 Yes 0 11.6 x 8 x 10.4 Datasheet P78E09-1000 Stock Check P78E09-1000
VX78039-1000 13 ~ 36 9 9 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX78039-1000 Stock Check VX78039-1000