2.5 W, 9 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRMC3-D5-S9-S 4.5 ~ 9 2.5 9 0.278 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D5-S9-S Stock Check PRMC3-D5-S9-S
PQMC3-D5-S9-S 4.5 ~ 9 2.5 9 0.278 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D5-S9-S Stock Check PQMC3-D5-S9-S