20 W, 9 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE20-Q24-D9 9 ~ 36 20 9/-9 1.111/-1.111 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE20-Q24-D9 --
PYBE20-Q24-S9 9 ~ 36 20 9 2.222 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE20-Q24-S9 Stock Check PYBE20-Q24-S9
PYBE20-Q48-S9 18 ~ 75 20 9 2.222 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE20-Q48-S9 Stock Check PYBE20-Q48-S9