20 W, 9 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE20-Q24-D9-DIN 9 ~ 36 20 9/-9 1.111/-1.111 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q24-D9-DIN --
PYBE20-Q24-S9-DIN 9 ~ 36 20 9 2.222 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q24-S9-DIN --
PYBE20-Q48-S9-DIN 18 ~ 75 20 9 2.222 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q48-S9-DIN Stock Check PYBE20-Q48-S9-DIN