1 W, 15 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDSE1-S5-S15-D 4.5 ~ 5.5 1 15 0.067 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S5-S15-D Stock Check PDSE1-S5-S15-D
PQP1-D12-D15-D 9 ~ 18 1 15/-15 0.033/-0.033 Yes 1500 14 x 14 x 9 Datasheet PQP1-D12-D15-D Stock Check PQP1-D12-D15-D
PQP1-D12-S15-D 9 ~ 18 1 15 0.067 Yes 1500 14 x 14 x 9 Datasheet PQP1-D12-S15-D Stock Check PQP1-D12-S15-D
PDSE1-S12-S15-D 10.8 ~ 13.2 1 15 0.067 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S12-S15-D Stock Check PDSE1-S12-S15-D
PYSE1-S12-S15-D 10.8 ~ 13.2 1 15 0.067 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S12-S15-D Stock Check PYSE1-S12-S15-D
PDSE1-S15-S15-D 13.5 ~ 16.5 1 15 0.067 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S15-S15-D Stock Check PDSE1-S15-S15-D
PYSE1-S15-S15-D 13.5 ~ 16.5 1 15 0.067 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S15-S15-D Stock Check PYSE1-S15-S15-D
PQP1-D24-D15-D 18 ~ 36 1 15/-15 0.033/-0.033 Yes 1500 14 x 14 x 9 Datasheet PQP1-D24-D15-D Stock Check PQP1-D24-D15-D
PQP1-D24-S15-D 18 ~ 36 1 15 0.067 Yes 1500 14 x 14 x 9 Datasheet PQP1-D24-S15-D Stock Check PQP1-D24-S15-D
PDSE1-S24-S15-D 21.6 ~ 26.4 1 15 0.067 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S24-S15-D Stock Check PDSE1-S24-S15-D
PYSE1-S24-S15-D 21.6 ~ 26.4 1 15 0.067 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S24-S15-D Stock Check PYSE1-S24-S15-D