10 W, 15 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRC10W-72-D15 8.5 ~ 160 10 15/-15 0.333/-0.333 Yes 4200 31.8 x 20.3 x 12.7 Datasheet PRC10W-72-D15 Stock Check PRC10W-72-D15
PRC10W-72-S15 8.5 ~ 160 10 15 0.668 Yes 4200 31.8 x 20.3 x 12.7 Datasheet PRC10W-72-S15 Stock Check PRC10W-72-S15
PYBJ10-Q24-S15-OD 9 ~ 36 10 15 0.667 Yes 1500 39.2 x 20.8 x 6.1 Datasheet PYBJ10-Q24-S15-OD Stock Check PYBJ10-Q24-S15-OD
PYBJ10-Q24-S15-D 9 ~ 36 10 15 0.667 Yes 1500 40.2 x 22 x 6.8 Datasheet PYBJ10-Q24-S15-D Stock Check PYBJ10-Q24-S15-D
PYBE10-Q24-D15 9 ~ 36 10 15/-15 0.333/-0.333 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q24-D15 Stock Check PYBE10-Q24-D15
PYBE10-Q24-S15 9 ~ 36 10 15 0.667 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q24-S15 Stock Check PYBE10-Q24-S15
PDQE10-Q24-D15-D 9 ~ 36 10 15/-15 0.333/-0.333 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-D15-D Stock Check PDQE10-Q24-D15-D
PDQE10-Q24-S15-D 9 ~ 36 10 15 0.667 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-S15-D Stock Check PDQE10-Q24-S15-D
PYBE10-Q48-D15 18 ~ 75 10 15/-15 0.333/-0.333 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q48-D15 Stock Check PYBE10-Q48-D15
PYBE10-Q48-S15 18 ~ 75 10 15 0.667 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q48-S15 Stock Check PYBE10-Q48-S15
PDQE10-Q48-D15-D 18 ~ 75 10 15/-15 0.333/-0.333 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-D15-D Stock Check PDQE10-Q48-D15-D
PDQE10-Q48-S15-D 18 ~ 75 10 15 0.667 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-S15-D Stock Check PDQE10-Q48-S15-D
PQC10-48-S15-O 36 ~ 75 10 15 0.667 Yes 1500 33.02 x 22.86 x 11.4 Datasheet PQC10-48-S15-O Stock Check PQC10-48-S15-O