10 W, 15 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-D15-DIN 9 ~ 36 10 15/-15 0.333/-0.333 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-D15-DIN Stock Check PDQE10-Q24-D15-DIN
PDQE10-Q24-S15-DIN 9 ~ 36 10 15 0.667 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-S15-DIN Stock Check PDQE10-Q24-S15-DIN
PDQE10-Q48-D15-DIN 18 ~ 75 10 15/-15 0.333/-0.333 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q48-D15-DIN Stock Check PDQE10-Q48-D15-DIN
PDQE10-Q48-S15-DIN 18 ~ 75 10 15 0.667 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q48-S15-DIN Stock Check PDQE10-Q48-S15-DIN