200 W, 15 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK200W-Q24-S15-DIN 10 ~ 36 200 15 13.3 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK200W-Q24-S15-DIN --
VHK200W-Q48-S15-DIN 18 ~ 75 200 15 13.3 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK200W-Q48-S15-DIN --