Toggle navigation
Toggle navigation
PRODUCTS
Ac-Dc Power Supplies
Board Mount
Chassis Mount
DIN Rail
External
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Power Filters
Ac-Dc Filters
Dc-Dc Filters
Toggle navigation
RESOURCES
Parametric Search
CAD Model Library
Resource Library
Power Blog
Quality Center
Toggle navigation
COMPANY
About Us
Contact Us
Distributor Stock
Find a Representative
Newsroom
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
DE
简体中文
PARAMETRIC SEARCH: DC-DC CONVERTERS
30 W, 15 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS
Show Filters
Nom. Input Voltage (Vdc)
dropdn-arrow
3.3
5
6
7.5
9
12
14
15
18
20
24
28
30
32
36
40
42
48
54
60
72
110
600
800
Input Voltage (Vdc)
dropdn-arrow
2.97 ~ 3.63
3 ~ 5.5
4.5 ~ 5.5
4.5 ~ 9
4.75 ~ 5.25
4.75 ~ 18
4.75 ~ 28
4.75 ~ 32
4.75 ~ 36
6 ~ 14
6 ~ 28
6 ~ 36
6.5 ~ 18
6.5 ~ 32
6.5 ~ 36
7 ~ 18
7 ~ 28
8 ~ 18
8 ~ 28
8 ~ 32
8 ~ 36
8.1 ~ 9.9
8.3 ~ 14
8.5 ~ 18
9 ~ 14
9 ~ 15
9 ~ 18
9 ~ 32
9 ~ 36
9 ~ 72
10 ~ 36
10.8 ~ 13.2
11 ~ 32
11.4 ~ 12.6
11.6 ~ 12.4
12 ~ 32
12 ~ 36
13 ~ 36
13.5 ~ 16.5
14 ~ 72
14.5 ~ 15.5
15 ~ 32
15 ~ 36
16 ~ 32
16 ~ 36
17 ~ 72
18 ~ 36
18 ~ 72
18 ~ 75
19 ~ 36
20 ~ 32
20 ~ 36
20 ~ 72
20 ~ 75
21.6 ~ 26.4
22.8 ~ 25.2
23.3 ~ 24.7
36 ~ 72
36 ~ 75
43 ~ 160
66 ~ 160
100 ~ 1000
200 ~ 1200
200 ~ 1500
Number of Outputs
dropdn-arrow
1
2
3
Power (W)
dropdn-arrow
Min
Max
GO
0.66
0.75
0.8
1
1.25
1.32
1.5
1.65
1.98
2
2.5
3
3.25
3.3
3.6
4.5
4.95
5
6
6.5
7.2
7.5
7.92
9
9.75
10
12
13
13.2
14.85
15
15.6
16.5
18
19.8
20
24.75
25
25.2
26.4
29.4
30
33
40
49.5
50
60
66
75
80
82.5
99
100
125
132
150
156
200
231
350
400
600
700
Output Voltage (Vdc)
dropdn-arrow
Min
Max
GO
0.75
0.85
0.9
1
1.1
1.2
1.25
1.35
1.5
1.8
2
2.5
3
3.3
5
6.5
7
9
12
15
17
24
28
32
48
Output Current (A)
dropdn-arrow
Min
Max
GO
0.021
0.033
0.034
0.04
0.042
0.05
0.056
0.062
0.066
0.067
0.07
0.08
0.083
0.084
0.1
0.104
0.111
0.111
0.125
0.133
0.134
0.142
0.15
0.152
0.166
0.167
0.2
0.208
0.222
0.25
0.278
0.3
0.303
0.312
0.333
0.4
0.416
0.417
0.42
0.455
0.5
0.55
0.555
0.6
0.625
0.625
0.667
0.728
0.758
0.8
0.833
0.834
0.909
1
1.04
1.1
1.11
1.111
1.2
1.25
1.3
1.33
1.333
1.4
1.5
1.56
1.667
1.67
1.78
1.8
2
2.08
2.083
2.1
2.222
2.4
2.5
2.666
2.67
3
3.12
3.33
3.333
3.5
3.57
4
4.16
4.167
4.17
4.2
4.5
5
5.4
6
6.25
6.5
6.7
7.1
7.14
7.5
8
8.3
8.4
10
12
12.5
13.3
14.3
14.3
14.6
15
16
16.7
19
20
21.5
25
29.2
30
33.3
33.3
40
50
70
80
Output Voltage 2 (Vdc)
dropdn-arrow
Min
Max
GO
-24
-15
-12
-9
-8.7
-8
-7
-5
-3.3
-3
12
15
Output Current 2 (A)
dropdn-arrow
Min
Max
GO
-3
-2
-1.8
-1.5
-1.4
-1.25
-1.111
-1
-0.834
-0.833
-0.667
-0.625
-0.6
-0.555
-0.55
-0.5
-0.455
-0.42
-0.417
-0.416
-0.333
-0.312
-0.303
-0.3
-0.25
-0.21
-0.208
-0.2
-0.167
-0.166
-0.152
-0.142
-0.13
-0.125
-0.111
-0.104
-0.1
-0.083
-0.08
-0.07
-0.067
-0.056
-0.042
-0.034
-0.033
-0.021
0.3
0.4
0.5
0.625
Output Voltage 3 (Vdc)
dropdn-arrow
-15
-12
Output Current 3 (A)
dropdn-arrow
-0.625
-0.5
-0.4
-0.3
Safety Approvals
dropdn-arrow
CE
CSA
UL
UL/cUL
Regulation
dropdn-arrow
No
Yes
Special Features
dropdn-arrow
Extended Temp Range
Output Trim
Remote On/Off Control
Remote Sense
Package Type
dropdn-arrow
Chassis Mount
DIN Rail
DIP
SIP
SMT
Standard Footprint
dropdn-arrow
1" x 1"
1/2 Brick
1/4 Brick
2" x 1"
2" x 2"
DIP14
DIP24
DIP6
DIP7
DIP8
Full Brick
SIP3
SIP4
SIP6
SIP7
SIP8
SMT10
SMT14
SMT16
SMT8
Isolation (Vdc)
dropdn-arrow
Min
Max
GO
0
1000
1500
2000
2250
3000
4000
4200
5600
6000
Show Filters
Reset All
Share Results
Download Results (.CSV)
11
Items
Show:
25
Show All
Model Number
Input Voltage (Vdc)
Power (W)
Output Voltage (Vdc)
Output Current (A)
Regulation
Isolation (Vdc)
Dimensions LxWxH (mm)
Data Sheet
Stock Check
PYB30-Q24-S15-U
9 ~ 36
30
15
2
Yes
1500
67.5 x 55 x 19.1
PYB30-Q24-D15-U
9 ~ 36
30
15/-15
1/-1
Yes
1500
67.5 x 55 x 19.1
PYBE30-Q24-S15-T
9 ~ 36
30
15
2
Yes
1500
76 x 31.5 x 21.2
--
PYBE30-Q24-D12-T
9 ~ 36
30
15/-15
1.25/-1.25
Yes
1500
76 x 31.5 x 21.2
PYBE30-Q24-D15-T
9 ~ 36
30
15/-15
1/-1
Yes
1500
76 x 31.5 x 21.2
PQA30-D24-S15-T
18 ~ 36
30
15
2
Yes
1500
76 x 31.5 x 21.2
PYBE30-Q48-S15-T
18 ~ 75
30
15
2
Yes
1500
76 x 31.5 x 21.2
PYBE30-Q48-D15-T
18 ~ 75
30
15/-15
1/-1
Yes
1500
76 x 31.5 x 21.2
PYB30-Q48-S15-U
18 ~ 75
30
15
2
Yes
1500
67.5 x 55 x 19.1
PYB30-Q48-D15-U
18 ~ 75
30
15/-15
1/-1
Yes
1500
67.5 x 55 x 19.1
PQA30-D48-S15-T
36 ~ 75
30
15
2
Yes
1500
76 x 31.5 x 21.2
11
Items
Back to Top