30 W, 15 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-D15 9 ~ 36 30 15/-15 1/-1 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-D15 Stock Check PYBE30-Q24-D15
PYBE30-Q24-D12 9 ~ 36 30 15/-15 1.25/-1.25 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-D12 Stock Check PYBE30-Q24-D12
PYBE30-Q24-S15 9 ~ 36 30 15 2 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-S15 Stock Check PYBE30-Q24-S15
PDQ30-Q24-D15-D 9 ~ 36 30 15/-15 1/-1 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q24-D15-D Stock Check PDQ30-Q24-D15-D
PDQ30-Q24-S15-D 9 ~ 36 30 15 2 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q24-S15-D Stock Check PDQ30-Q24-S15-D
PQA30-D24-S15-D 18 ~ 36 30 15 2 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PQA30-D24-S15-D Stock Check PQA30-D24-S15-D
NEW! PDQE30-Q48-S15-D 18 ~ 75 30 15 2 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE30-Q48-S15-D Stock Check PDQE30-Q48-S15-D
PYBE30-Q48-D15 18 ~ 75 30 15/-15 1/-1 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-D15 Stock Check PYBE30-Q48-D15
PYBE30-Q48-S15 18 ~ 75 30 15 2 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-S15 Stock Check PYBE30-Q48-S15
PDQ30-Q48-D15-D 18 ~ 75 30 15/-15 1/-1 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q48-D15-D Stock Check PDQ30-Q48-D15-D
PDQ30-Q48-S15-D 18 ~ 75 30 15 2 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q48-S15-D Stock Check PDQ30-Q48-S15-D
PQA30-D48-S15-D 36 ~ 75 30 15 2 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PQA30-D48-S15-D Stock Check PQA30-D48-S15-D