30 W, 15 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-D15-DIN 9 ~ 36 30 15/-15 1/-1 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q24-D15-DIN Stock Check PYBE30-Q24-D15-DIN
PYBE30-Q24-S15-DIN 9 ~ 36 30 15 2 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q24-S15-DIN Stock Check PYBE30-Q24-S15-DIN
PYBE30-Q48-D15-DIN 18 ~ 75 30 15/-15 1/-1 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q48-D15-DIN Stock Check PYBE30-Q48-D15-DIN
PYBE30-Q48-S15-DIN 18 ~ 75 30 15 2 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q48-S15-DIN Stock Check PYBE30-Q48-S15-DIN