3 W, 15 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ3-D5-S15-OM 4.5 ~ 9 3 15 0.2 Yes 1500 26.2 x 15.1 x 6.19 Datasheet PYBJ3-D5-S15-OM Stock Check PYBJ3-D5-S15-OM
PYBJ3-D5-S15-M 4.5 ~ 9 3 15 0.2 Yes 1500 26.2 x 16.4 x 6.8 Datasheet PYBJ3-D5-S15-M Stock Check PYBJ3-D5-S15-M
PQP3-D12-D15-M 9 ~ 18 3 15/-15 0.1/-0.1 Yes 1500 15 x 14 x 9.1 Datasheet PQP3-D12-D15-M Stock Check PQP3-D12-D15-M
PQP3-D12-S15-M 9 ~ 18 3 15 0.2 Yes 1500 15 x 14 x 9.1 Datasheet PQP3-D12-S15-M Stock Check PQP3-D12-S15-M
PYBJ3-D24-S15-OM 9 ~ 36 3 15 0.2 Yes 1500 26.2 x 15.1 x 6.19 Datasheet PYBJ3-D24-S15-OM Stock Check PYBJ3-D24-S15-OM
PYBJ3-D24-S15-M 9 ~ 36 3 15 0.2 Yes 1500 26.2 x 16.4 x 6.8 Datasheet PYBJ3-D24-S15-M Stock Check PYBJ3-D24-S15-M
PQME3-D24-S15-M 9 ~ 36 3 15 0.2 Yes 1500 19.2 x 18.1 x 10.16 Datasheet PQME3-D24-S15-M Stock Check PQME3-D24-S15-M
PQP3-D24-D15-M 18 ~ 36 3 15/-15 0.1/-0.1 Yes 1500 15 x 14 x 9.1 Datasheet PQP3-D24-D15-M Stock Check PQP3-D24-D15-M
PQP3-D24-S15-M 18 ~ 36 3 15 0.2 Yes 1500 15 x 14 x 9.1 Datasheet PQP3-D24-S15-M Stock Check PQP3-D24-S15-M
PQME3-D48-S15-M 18 ~ 75 3 15 0.2 Yes 1500 19.2 x 18.1 x 10.16 Datasheet PQME3-D48-S15-M Stock Check PQME3-D48-S15-M