3 W, 15 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRM3W-E12-D15-S 4.5 ~ 36 3 15/-15 0.1/-0.1 Yes 3000 22 x 9.5 x 12 Datasheet PRM3W-E12-D15-S Stock Check PRM3W-E12-D15-S
PRM3W-E12-S15-S 4.5 ~ 36 3 15 0.2 Yes 3000 22 x 9.5 x 12 Datasheet PRM3W-E12-S15-S Stock Check PRM3W-E12-S15-S
VQA3-SX12-D15-S 9 ~ 15 3 15/-9 0.1/-0.1 No 5600 19.5 x 9.8 x 12.5 Datasheet VQA3-SX12-D15-S Stock Check VQA3-SX12-D15-S
PRMC3-D12-D15-S 9 ~ 18 3 15/-15 0.1/-0.1 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D12-D15-S Stock Check PRMC3-D12-D15-S
PRMC3-D12-S15-S 9 ~ 18 3 15 0.2 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D12-S15-S Stock Check PRMC3-D12-S15-S
PQMC3-D12-D15-S 9 ~ 18 3 15/-15 0.1/-0.1 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D12-D15-S Stock Check PQMC3-D12-D15-S
PQMC3-D12-S15-S 9 ~ 18 3 15 0.2 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D12-S15-S Stock Check PQMC3-D12-S15-S
VQA3S-S12-D15-S 10.8 ~ 13.2 3 15/-0.1 0.1/-2.5 No 5600 19.5 x 9.8 x 12.5 Datasheet VQA3S-S12-D15-S Stock Check VQA3S-S12-D15-S
VQA3-S12-D15-S 10.8 ~ 13.2 3 15/-9 0.1/-0.1 No 5600 19.5 x 9.8 x 12.5 Datasheet VQA3-S12-D15-S Stock Check VQA3-S12-D15-S
VQA3-S15-D15-S 13.5 ~ 16.5 3 15/-9 0.1/-0.1 No 5600 19.5 x 9.8 x 12.5 Datasheet VQA3-S15-D15-S Stock Check VQA3-S15-D15-S
PRMC3-D24-D15-S 18 ~ 36 3 15/-15 0.1/-0.1 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D24-D15-S Stock Check PRMC3-D24-D15-S
PRMC3-D24-S15-S 18 ~ 36 3 15 0.2 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D24-S15-S Stock Check PRMC3-D24-S15-S
PQMC3-D24-D15-S 18 ~ 36 3 15/-15 0.1/-0.1 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D24-D15-S Stock Check PQMC3-D24-D15-S
PQMC3-D24-S15-S 18 ~ 36 3 15 0.2 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D24-S15-S Stock Check PQMC3-D24-S15-S
VQA3-S24-D15-S 21.6 ~ 26.4 3 15/-9 0.1/-0.1 No 5600 19.5 x 9.8 x 12.5 Datasheet VQA3-S24-D15-S Stock Check VQA3-S24-D15-S
PQQC3-D48-S15-OS 36 ~ 75 3 15 0.2 Yes 1500 22 x 8.2 x 12.8 Datasheet PQQC3-D48-S15-OS Stock Check PQQC3-D48-S15-OS
PRMC3-D48-D15-S 36 ~ 75 3 15/-15 0.1/-0.1 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D48-D15-S Stock Check PRMC3-D48-D15-S
PRMC3-D48-S15-S 36 ~ 75 3 15 0.2 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D48-S15-S Stock Check PRMC3-D48-S15-S
PQMC3-D48-D15-S 36 ~ 75 3 15/-15 0.1/-0.1 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D48-D15-S Stock Check PQMC3-D48-D15-S
PQMC3-D48-S15-S 36 ~ 75 3 15 0.2 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D48-S15-S Stock Check PQMC3-D48-S15-S