40 W, 15 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VCD40-D12-S15 9 ~ 18 40 15 2.666 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-S15 --
VCD40-D12-D15 9 ~ 18 40 15/-15 1.4/-1.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-D15 --
PRC40-24-D15 9 ~ 36 40 15/-15 1.333/-1.333 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-24-D15 --
PRC40-24-S15 9 ~ 36 40 15 2.666 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-24-S15 --
VCD40-D24-S15 18 ~ 36 40 15 2.666 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-S15 --
VCD40-D24-D15 18 ~ 36 40 15/-15 1.4/-1.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-D15 --
PRC40-48-D15 18 ~ 75 40 15/-15 1.333/-1.333 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-48-D15 --
PRC40-48-S15 18 ~ 75 40 15 2.666 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-48-S15 --
VCD40-D48-S15 36 ~ 75 40 15 2.666 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-S15 --
VCD40-D48-D15 36 ~ 75 40 15/-15 1.4/-1.4 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-D15 --